*********************************************************** * * PMBT2907A_Q * * Nexperia * * Switching PNP transistor * IC = 600 mA * VCEO = 60 V * hFE = Min. 100 @ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBT2907A_Q 1 2 3 Q1 1 2 3 MAIN 0.7926 Q2 11 2 3 MAIN 0.2074 RQ 1 11 10.28 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 6.407E-14 + NF = 1.029 + ISE = 3.096E-14 + NE = 1.594 + BF = 230 + IKF = 1.855 + VAF = 20.38 + NR = 1.029 + ISC = 1.887E-14 + NC = 1.14 + BR = 27.58 + IKR = 0.5098 + VAR = 11.89 + RB = 30 + IRB = 0.00046 + RBM = 1.6 + RE = 0.142 + RC = 0.1582 + XTB = 1.087 + EG = 1.11 + XTI = 0.001334 + CJE = 3.452E-11 + VJE = 0.6906 + MJE = 0.3412 + TF = 9.512E-10 + XTF = 9.124 + VTF = 2.011 + ITF = 0.7381 + PTF = 0 + CJC = 1.157E-11 + VJC = 0.549 + MJC = 0.38 + XCJC = 1 + TR = 1.8E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 2.419E-17 + N = 0.8351 + BV = 1000 + IBV = 0.001 + RS = 5441 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *