*********************************************************** * * PMBT2222 * * Nexperia * * Switching NPN Transistor * IC = 600 mA * VCEO = 30 V * hFE = 30 @ 10V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 08/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBT2222 1 2 3 Q1 1 2 3 MAIN 0.8689 RQ 1 11 38.53 Q2 11 2 3 MAIN 0.1311 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.739E-14 + NF = 0.9609 + ISE = 7.98E-15 + NE = 1.339 + BF = 260 + IKF = 0.1527 + VAF = 10.21 + NR = 0.9577 + ISC = 2.882E-15 + NC = 1.268 + BR = 5.7 + IKR = 1.527 + VAR = 25 + RB = 58 + IRB = 0.0003 + RBM = 2.5 + RE = 0.2044 + RC = 0.3651 + XTB = 0.3793 + EG = 1.11 + XTI = 5 + CJE = 2.521E-11 + VJE = 0.6848 + MJE = 0.3217 + TF = 4.303E-10 + XTF = 10.53 + VTF = 2 + ITF = 0.68 + PTF = 0 + CJC = 5.958E-12 + VJC = 0.6251 + MJC = 0.3364 + XCJC = 1 + TR = 7E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL DIODE D + IS = 8.947E-13 + N = 1.113 + BV = 1000 + IBV = 0.001 + RS = 159.3 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *