*********************************************************** * * PMBS3906 * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 37/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PMBS3906 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS= 9.273E-15 + NF= 1.012 + ISE= 1.01E-13 + NE= 1.6 + BF= 153.6 + IKF= 0.09 + NR= 0.9988 + ISC= 1.117E-12 + NC= 1.43 + BR= 6.25 + IKR= 0.09 + VAR= 10.97 + RB= 1 + IRB= 1E-06 + RBM= 1 + RE= 0.1244 + RC= 1.375 + XTB= 0 + EG= 1.11 + XTI= 3 + CJE= 7.897E-12 + VJE= 0.69 + MJE= 0.3628 + TF= 5.9E-10 + XTF= 2.5 + VTF= 3.8 + ITF= 0.07 + PTF= 0 + CJC= 6.755E-12 + VJC= 0.37 + MJC= 0.2096 + XCJC= 0.864 + TR= 4.7E-8 + CJS= 0 + VJS= 0.75 + MJS= 0.333 + FC= 0.5 .ENDS *