*********************************************************** * * PMBS3904_Q * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 40 V * hFE = 100 - 300 @ 1V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PMBS3904_Q 1 2 3 Q1 1 2 3 MAIN 0.8878 Q2 11 2 3 MAIN 0.1122 RQ 1 11 140.8 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 5.781E-15 + NF = 1.016 + ISE = 2.291E-15 + NE = 1.421 + BF = 192 + IKF = 0.05304 + VAF = 22.03 + NR = 1.009 + ISC = 3.177E-16 + NC = 1.094 + BR = 1.5 + IKR = 0.5298 + VAR = 100 + RB = 35 + IRB = 0.00035 + RBM = 8.7 + RE = 0.01879 + RC = 0.8705 + XTB = 1.935 + EG = 1.11 + XTI = 4.633 + CJE = 6.407E-12 + VJE = 0.681 + MJE = 0.2929 + TF = 3.55E-10 + XTF = 10 + VTF = 2 + ITF = 0.2 + PTF = 0 + CJC = 2.51E-12 + VJC = 0.4054 + MJC = 0.2622 + XCJC = 1 + TR = 1.25E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 7.413E-11 + N = 1.5 + BV = 1000 + IBV = 0.001 + RS = 1150 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *