* ******************************************* * *PMBD914 * *NXP Semiconductors * *Single high-speed switching diode * * * * * * * * * * * *VRRM = 100V *IFRM = 500mA *trr = 4µs * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PMBD914 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling in the reverse *mode of operation. * R1 1 2 5E+009 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 3.9E-009 + N = 1.9 + BV = 129.6 + IBV = 2.906E-007 + RS = 1.1 + CJO = 4.29E-013 + VJ = 0.68 + M = 0.026 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-015 + N = 1.1 + RS = 280 .ENDS *