*********************************************************** * * PMBD7100 * * Nexperia * * High-speed double diode * IFmax = 215mA * VRmax = 100V * VFmax = 1,25V @ IF = 150mA * IRmax = 2,5µA @ VR = 100V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMBD7100 1 2 R1 1 2 9E+9 D1 1 2 PMBD7100 * .MODEL PMBD7100 D + IS = 3.622E-9 + N = 1.865 + BV = 110 + IBV = 1E-5 + RS = 0.9623 + CJO = 5.936E-13 + VJ = 0.6877 + M = 0.1 + FC = 0.5 + TT = 3.246E-9 .ENDS *