*********************************************************** * * PMBD7000 * * Nexperia * * Double high-speed switching diode * IFmax = 215mA * VRmax = 100V * VFmax = 1,1V @ IF = 100mA * IRmax = 0,5µA @ VR = 100V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Cathode D1; Anode D2 * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL PMBD7000 D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646E-9 + NR=4.9950 + BV=113.60 + IBV=10 + TT=5.7708E-9 .ENDS *