*********************************************************** * * PMBD6050 * * Nexperia * * High-speed diode * IFmax = 215mA * VRmax = 70V * VFmax = 1,25V @ IF = 150mA * IRmax = 100nA @ VR = 50V * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL PMBD6050 D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=1.6725E-9 + NR=4.9950 + BV=139.42 + IBV=34.486E-3 + TT=4.5000E-9 .ENDS *