*********************************************************** * * PMBD354 * * Nexperia * * Schottky barrier double diode * IFmax = 30mA * VRmax = 4V * VFmax = 600mV @ IF = 10mA * IRmax = 0,25µA @ VR = 3V * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode K1 * Package Pin 2: Anode A2 * Package Pin 3: Common Connection A1,K2 * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMBD354 1 2 R1 1 2 6E+07 D1 1 2 PMBD354 * .MODEL PMBD354 D + IS = 1.419E-09 + N = 1.022 + BV = 6 + IBV = 2.45E-06 + RS = 5.112 + CJO = 7.867E-13 + VJ = 0.1043 + M = 0.1439 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *