* ******************************************* * *PMBD354 * *NXP Semiconductors * *Schottky barrier double diode * * * * *IFSM = @ tp = *VF = 600mV @ IF = 10mA * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Cathode K1 *Package Pin 2: Anode A2 *Package Pin 3: common connection A1,K2 * * * *Simulator: * ******************************************* *# .SUBCKT PMBD354 1 2 * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * R1 1 2 6E+07 D1 1 2 PMBD354 * .MODEL PMBD354 D + IS = 1.419E-09 + N = 1.022 + BV = 6 + IBV = 2.45E-06 + RS = 5.112 + CJO = 7.867E-13 + VJ = 0.1043 + M = 0.1439 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *