* ******************************************* * *PLVA653A * *Nexperia * *Low-voltage avalanche regulator diodes * * * * * * * * *Vzmax = 5,5V @ IZ = 250ľA * * * * * * * * *Package: SOT23 * *Package Pin 1: anode *Package Pin 2: not connected *Package Pin 3: cathode * * *Extraction date (week/year): 31/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PLVA653A 1 2 * R1 1 2 2E+009 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * *R1, D2 and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1E-015 + N = 1 + BV = 4.9 + IBV = 4E-012 + RS = 0.3 + CJO = 1.266E-010 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 10.5 + RS = 20 .ENDS *