*********************************************************** * * PLVA650A * * Nexperia * * Low-voltage avalanche regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 20µA @ VR = 0,8VZnom * VZmax = 5,2V @ IZ = 250µA * IZSM = 250mA @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL PLVA650A D + IS=535.74E-18 + N=1.0029 + RS=.29276 + IKF=2.5050 + CJO=119.42E-12 + M=.32565 + VJ=.62169 + ISR=216.91E-9 + NR=4.9950 + BV=5.1893 + IBV=.21213 + TT=132.15E-9 .ENDS *