*********************************************************** * * PIMZ2 * * Nexperia * * General purpose double NPN/PNP Transistor * IC = 150 mA * VCEO = 50 V * hFE = 120 - 560 @ 6V/1mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;3: Collector TR1;TR2 * Package Pin 2;4: Emitter TR1;TR2 * Package Pin 5;6: Base TR2;TR1 * * * Extraction date (week/year): 30/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PIMZ2_NPN 1 2 3 Q1 1 2 3 PIMZ2_NPN D1 2 1 DIODE * .MODEL PIMZ2_NPN NPN + IS = 1.217E-14 + NF = 0.9803 + ISE = 1.129E-15 + NE = 1.342 + BF = 300 + IKF = 0.16 + VAF = 130 + NR = 0.9758 + ISC = 8.952E-15 + NC = 1.2 + BR = 6.2 + IKR = 0.075 + VAR = 20 + RB = 10 + IRB = 8E-05 + RBM = 1 + RE = 0.5 + RC = 0.75 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.362E-11 + VJE = 0.7287 + MJE = 0.36 + TF = 3.8E-10 + XTF = 1.5 + VTF = 15 + ITF = 0.085 + PTF = 0 + CJC = 5.522E-12 + VJC = 0.4075 + MJC = 0.3704 + XCJC = 1 + TR = 1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4E-17 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 0.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + XTI = 2 + EG = 1.11 .ENDS * .SUBCKT PIMZ2_PNP 1 2 3 Q1 1 2 3 PIMZ2_PNP D1 1 2 DIODE * .MODEL PIMZ2_PNP PNP + IS = 9.134E-15 + NF = 0.9775 + ISE = 5.035E-16 + NE = 1.4 + BF = 267.4 + IKF = 0.095 + VAF = 38 + NR = 0.9848 + ISC = 1.713E-15 + NC = 1.034 + BR = 17 + IKR = 0.0075 + VAR = 11.5 + RB = 75 + IRB = 0.0002144 + RBM = 0.108 + RE = 0.4 + RC = 0.95 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.126E-11 + VJE = 0.7922 + MJE = 0.3954 + TF = 4.5E-10 + XTF = 1.5 + VTF = 20 + ITF = 0.07 + PTF = 0 + CJC = 1.031E-11 + VJC = 1 + MJC = 0.6227 + XCJC = 1 + TR = 5.1E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4.065E-18 + N = 0.9309 + BV = 1000 + IBV = 0.001 + RS = 0.02115 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 2 .ENDS *