*********************************************************** * * PIMD3 * * Nexperia * * Resistor equipped double NPN/PNP Transistor (RET) * IC = 100 mA * VCEO = 50 V * hFE = min. 30 @ 5V/5mA * R1 = 10 kohm * R2 = 10 kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 43/2014 * Spicemodel does not include temperature dependency * ********************************************************** *sb# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D is dedicated to improve modeling in reverse * area of operation and does not reflect a physical device. * .SUBCKT PIMD3_NPN 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.342E-015 + NF = 0.9765 + ISE = 4.422E-015 + NE = 1.742 + BF = 296 + IKF = 0.1257 + VAF = 45.06 + NR = 0.974 + ISC = 8.521E-016 + NC = 1.094 + BR = 17.5 + IKR = 1 + VAR = 39 + RB = 160 + IRB = 0.000145 + RBM = 4.2 + RE = 0.3998 + RC = 0.5587 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.014E-011 + VJE = 0.67 + MJE = 0.3454 + TF = 5.92E-010 + XTF = 25 + VTF = 2 + ITF = 0.18 + PTF = 0 + CJC = 2.96E-012 + VJC = 0.4591 + MJC = 0.2956 + XCJC = 1 + TR = 8.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.077E-015 + N = 0.988 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PIMD3_PNP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.656E-014 + NF = 0.9954 + ISE = 5.941E-015 + NE = 1.6 + BF = 319.1 + IKF = 0.04633 + VAF = 7.981 + NR = 0.9949 + ISC = 1E-018 + NC = 0.9168 + BR = 12.77 + IKR = 0.05607 + VAR = 24.01 + RB = 39.4 + IRB = 0.0001259 + RBM = 3.4 + RE = 0.3 + RC = 0.3184 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.067E-012 + VJE = 0.712 + MJE = 0.3653 + TF = 9.5E-010 + XTF = 18 + VTF = 3 + ITF = 0.7 + PTF = 0 + CJC = 8.778E-012 + VJC = 0.9955 + MJC = 0.6991 + XCJC = 1 + TR = 3.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 5.358E-015 + N = 1.066 + BV = 1000 + IBV = 0.001 + RS = 1E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *