********************************************************** * * PIMC32_Q * * Nexperia * * Resistor equipped double NPN/PNP Transistor (RET) * IC = 500 mA * VCEO = 50 V * hFE = min. 70 @ 5V/50mA * R1 = 2.2 kOhm * R2 = 10 kOhm * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 17/2022 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PIMC32_Q_NPN 1 2 3 Q1 1 2 3 MAIN 0.9253 Q2 11 2 3 MAIN 0.07469 RQ 1 11 41.13 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 3.681E-14 + NF = 0.9355 + ISE = 1.556E-15 + NE = 1.236 + BF = 390 + IKF = 1.773 + VAF = 39.73 + NR = 0.9355 + ISC = 9.333E-14 + NC = 2.211 + BR = 62 + IKR = 1000 + VAR = 27.91 + RB = 15 + IRB = 0.0008 + RBM = 3.14 + RE = 0.082 + RC = 0.1114 + XTB = 1.174 + EG = 1.11 + XTI = 3.758 + CJE = 1.077E-10 + VJE = 0.7015 + MJE = 0.3508 + TF = 5.4E-10 + XTF = 3.7 + VTF = 1.3 + ITF = 0.65 + PTF = 0 + CJC = 2.211E-11 + VJC = 0.5555 + MJC = 0.3983 + XCJC = 1 + TR = 7.45E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.85 .MODEL DIODE D + IS = 1.514E-15 + N = 0.9634 + BV = 1000 + IBV = 0.001 + RS = 500 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PIMC32_Q_PNP 1 2 3 Q1 1 2 3 MAIN 0.9794 Q2 11 2 3 MAIN 0.02056 RQ 11 1 101.6 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 9.635E-14 + NF = 0.9718 + ISE = 5.808E-15 + NE = 1.3 + BF = 297.7 + IKF = 0.7073 + VAF = 32.75 + NR = 0.9721 + ISC = 1E-18 + NC = 2 + BR = 38 + IKR = 1 + VAR = 16.47 + RB = 12.5 + IRB = 0.00048 + RBM = 1.13 + RE = 0.08967 + RC = 0.0773 + XTB = 1.559 + EG = 1.11 + XTI = 6.038 + CJE = 9.628E-11 + VJE = 0.86 + MJE = 0.42 + TF = 8.1E-10 + XTF = 4.5 + VTF = 2.2 + ITF = 0.5 + PTF = 0 + CJC = 4.23E-11 + VJC = 0.9348 + MJC = 0.5505 + XCJC = 1 + TR = 1.4E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 8.613E-15 + N = 1.053 + BV = 1000 + IBV = 0.001 + RS = 500 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *