*********************************************************** * * PHPT61010PY * * Nexperia * * High power PNP bipolar transistor * IC = 10 A * VCEO = 100 V * hFE = typ. 330 @ 2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 46/2014 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PHPT61010PY 1 2 3 * * Transistor Q2/Resistor RQ and Diode D are dedicated to improve modeling in quasi * saturation area and reverse area of operation. They do not reflect physical devices. * Q1 1 2 3 MAIN 0.6759 Q2 11 2 3 MAIN 0.3241 RQ 1 11 2.051 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.377E-012 + NF = 1.008 + ISE = 1.225E-013 + NE = 1.277 + BF = 360.9 + IKF = 3.532 + VAF = 27.17 + NR = 1.009 + ISC = 7.096E-014 + NC = 1.161 + BR = 55.7 + IKR = 2.287 + VAR = 23.81 + RB = 14.6 + IRB = 0.0005 + RBM = 2.3 + RE = 0.008465 + RC = 0.00618 + XTB = 1.86 + EG = 1.11 + XTI = 10.43 + CJE = 1.464E-009 + VJE = 0.859 + MJE = 0.3928 + TF = 2.21E-009 + XTF = 1.312 + VTF = 1.32 + ITF = 0.6716 + PTF = 0 + CJC = 3.444E-010 + VJC = 0.8025 + MJC = 0.4778 + XCJC = 1 + TR = 8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9049 .MODEL DIODE D + IS = 4.305E-013 + N = 1.048 + BV = 1000 + IBV = 0.001 + RS = 135.3 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *