*********************************************************** * * PHPT61006PY * * Nexperia * * High power PNP bipolar transistor * IC = 6 A * VCEO = 100 V * hFE = typ. 305 @ 2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 46/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT61006PY 1 2 3 Q1 1 2 3 MAIN 0.724 Q2 11 2 3 MAIN 0.276 RQ 1 11 5.483 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 9.401E-013 + NF = 0.9998 + ISE = 9.483E-014 + NE = 1.331 + BF = 348.6 + IKF = 3.43 + VAF = 36.22 + NR = 1 + ISC = 1.928E-015 + NC = 0.9931 + BR = 33.22 + IKR = 2 + VAR = 9.445 + RB = 13.5 + IRB = 0.0008 + RBM = 1.1 + RE = 0.01735 + RC = 0.007785 + XTB = 1.361 + EG = 1.11 + XTI = 0.9662 + CJE = 7.891E-010 + VJE = 0.7853 + MJE = 0.3814 + TF = 1.721E-009 + XTF = 1.943 + VTF = 1.027 + ITF = 0.9663 + PTF = 0 + CJC = 1.823E-010 + VJC = 0.8471 + MJC = 0.4893 + XCJC = 1 + TR = 1.25E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 3.006E-013 + N = 1.044 + BV = 1000 + IBV = 0.001 + RS = 190.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *