*********************************************************** * * PHPT61006NY * * Nexperia * * High power NPN bipolar transistor * IC = 6 A * VCEO = 100 V * hFE = typ. 260 @ 2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 46/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT61006NY 1 2 3 Q1 1 2 3 MAIN 0.8488 Q2 11 2 3 MAIN 0.1512 RQ 1 11 4.246 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 9.036E-013 + NF = 1.009 + ISE = 1E-015 + NE = 1.197 + BF = 291 + IKF = 1.77 + VAF = 20.44 + NR = 1.009 + ISC = 5.445E-016 + NC = 1.09 + BR = 104.2 + IKR = 5.885 + VAR = 21.31 + RB = 21 + IRB = 5E-005 + RBM = 2.03 + RE = 0.00586 + RC = 0.01627 + XTB = 0.8594 + EG = 1.11 + XTI = 0.8886 + CJE = 1.075E-009 + VJE = 0.7194 + MJE = 0.3278 + TF = 1.081E-009 + XTF = 7.442 + VTF = 1.206 + ITF = 1.824 + PTF = 0 + CJC = 8.449E-011 + VJC = 0.4 + MJC = 0.3858 + XCJC = 1 + TR = 1.61E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 3.006E-013 + N = 1.053 + BV = 1000 + IBV = 0.001 + RS = 237.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *