*********************************************************** * * PHPT61003PY * * Nexperia * * High power PNP bipolar Transistor * IC = 3 A * VCEO = 100 V (max) * hFE = 220 @ 10 V/500 mA (typ) * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 15/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling of reverse * mode of operation and does not reflect a physical device. * .SUBCKT PHPT61003PY 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.759E-013 + NF = 0.9799 + ISE = 5.649E-014 + NE = 1.428 + BF = 291 + IKF = 0.1326 + VAF = 19.95 + NR = 0.9819 + ISC = 4.585E-013 + NC = 1.652 + BR = 45 + IKR = 0.4373 + VAR = 100 + RB = 27.5 + IRB = 0.0006 + RBM = 5.5 + RE = 0.021 + RC = 0.02762 + XTB = 1.796 + EG = 1.11 + XTI = 9.565 + CJE = 4.113E-010 + VJE = 0.81 + MJE = 0.3691 + TF = 1.1E-009 + XTF = 15 + VTF = 1 + ITF = 1.2 + PTF = 0 + CJC = 9.424E-011 + VJC = 0.8159 + MJC = 0.4779 + XCJC = 1 + TR = 5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 5.863E-014 + N = 0.9607 + BV = 1000 + IBV = 0.001 + RS = 6903 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *