*********************************************************** * * PHPT610030NPK * * Nexperia * * Low VCEsat double NPN/PNP Transistor * IC = 3 A each * VCEO = 100 V each * hFE = 100 typ. @ 10V/2A each * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1205 * * Package Pin 1/3: Emitter TR1 (NPN) / TR2 (PNP) * Package Pin 2/4: Base TR1 (NPN) / TR2 (PNP) * Package Pin 7/8: Collector TR1 (NPN) * Package Pin 5/6: Collector TR2 (PNP) * * Extraction date (week/year): 42/2022 (TR1) / 15/2018 (TR2) * Spicemodel includes temperature dependency * ********************************************************** *nt# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT610030NPK_NPN 1 2 3 Q1 1 2 3 MAIN 0.6749 Q2 11 2 3 MAIN 0.3251 RQ 11 1 0.3707 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 5.764E-13 + NF = 0.9958 + ISE = 5E-12 + NE = 3.286 + BF = 278.3 + IKF = 0.2604 + VAF = 29.52 + NR = 0.996 + ISC = 8.845E-15 + NC = 1.38 + BR = 125.7 + IKR = 1.207 + VAR = 20.25 + RB = 15 + IRB = 8E-05 + RBM = 2.4 + RE = 0.01773 + RC = 0.01393 + XTB = 0.7645 + EG = 1.11 + XTI = 2.824 + CJE = 5.507E-10 + VJE = 0.7704 + MJE = 0.3137 + TF = 6.428E-10 + XTF = 27.39 + VTF = 1.497 + ITF = 1.139 + PTF = 0 + CJC = 4.464E-11 + VJC = 0.45 + MJC = 0.4053 + XCJC = 1 + TR = 8E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7414 .MODEL DIODE D + IS = 1.092E-13 + N = 0.9723 + BV = 1000 + IBV = 0.001 + RS = 464.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT PHPT610030NPK_PNP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.759E-013 + NF = 0.9799 + ISE = 5.649E-014 + NE = 1.428 + BF = 291 + IKF = 0.1326 + VAF = 19.95 + NR = 0.9819 + ISC = 4.585E-013 + NC = 1.652 + BR = 45 + IKR = 0.4373 + VAR = 100 + RB = 27.5 + IRB = 0.0006 + RBM = 5.5 + RE = 0.021 + RC = 0.02762 + XTB = 1.796 + EG = 1.11 + XTI = 9.565 + CJE = 4.113E-010 + VJE = 0.81 + MJE = 0.3691 + TF = 1.1E-009 + XTF = 15 + VTF = 1 + ITF = 1.2 + PTF = 0 + CJC = 9.424E-011 + VJC = 0.8159 + MJC = 0.4779 + XCJC = 1 + TR = 5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 5.863E-014 + N = 0.9607 + BV = 1000 + IBV = 0.001 + RS = 6903 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *