*********************************************************** * * PHPT61002PYCLH * * Nexperia * * PNP high power bipolar transistor * IC = 2 A * VCEO = 100 V (max) * hFE = typ. 180 @ 10V/500mA * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 20/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling of reverse * mode of operation and does not reflect a physical device. * .SUBCKT PHPT61002PYCLH 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 5.512E-13 + NF = 0.9807 + ISE = 1.988E-13 + NE = 1.42 + BF = 327 + IKF = 0.2018 + VAF = 9.12 + NR = 0.9823 + ISC = 5.126E-15 + NC = 1.623 + BR = 36 + IKR = 0.7 + VAR = 5.5 + RB = 30 + IRB = 0.0006 + RBM = 7 + RE = 0.01876 + RC = 0.03476 + XTB = 0 + EG = 1.11 + XTI = 6.732 + CJE = 3.976E-10 + VJE = 0.8276 + MJE = 0.3755 + TF = 1E-09 + XTF = 15 + VTF = 2 + ITF = 1.2 + PTF = 0 + CJC = 9.481E-11 + VJC = 0.8259 + MJC = 0.4827 + XCJC = 1 + TR = 1.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.841E-013 + N = 1.053 + BV = 1000 + IBV = 0.001 + RS = 1119 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *