*********************************************************** * * PHPT61002NYCLH * * Nexperia * * NPN high power bipolar transistor * IC = 2 A * VCEO = 100 V (max) * hFE = typ. 220 @ 10V/500mA * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 41/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT61002NYCLH 1 2 3 Q1 1 2 3 MAIN 0.9498 Q2 11 2 3 MAIN 0.05022 RQ 1 11 8.694 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.188E-13 + NF = 0.9893 + ISE = 8.63E-12 + NE = 3.5 + BF = 223 + IKF = 0.2907 + VAF = 26.67 + NR = 0.9893 + ISC = 1E-18 + NC = 0.8347 + BR = 135.2 + IKR = 0.8395 + VAR = 69.33 + RB = 28.23 + IRB = 0.0004 + RBM = 5.4 + RE = 0.01933 + RC = 0.02924 + XTB = 1.409 + EG = 1.11 + XTI = 9.069 + CJE = 5.681E-10 + VJE = 0.7655 + MJE = 0.3132 + TF = 7E-10 + XTF = 35 + VTF = 10 + ITF = 2 + PTF = 1 + CJC = 4.594E-11 + VJC = 0.4645 + MJC = 0.4471 + XCJC = 1 + TR = 5E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .MODEL DIODE D + IS = 9.099E-14 + N = 0.9727 + BV = 1000 + IBV = 0.001 + RS = 722.7 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *