*********************************************************** * * PHPT61002NYC * * Nexperia * * NPN high power bipolar transistor * IC = 2 A * VCEO = 100 V (max) * hFE = typ. 250 @ 10V/500mA * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 46/2013 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling of reverse * mode of operation and does not reflect a physical device. * .SUBCKT PHPT61002NYC 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.982E-13 + NF = 0.9891 + ISE = 1.51E-15 + NE = 1.182 + BF = 310 + IKF = 0.2239 + VAF = 26.67 + NR = 0.9903 + ISC = 2.065E-18 + NC = 0.7496 + BR = 162.5 + IKR = 42.84 + VAR = 70 + RB = 30 + IRB = 0.0004 + RBM = 5.4 + RE = 0.008837 + RC = 0.02099 + XTB = 0.9434 + EG = 1.11 + XTI = 7.786 + CJE = 5.298E-10 + VJE = 0.7775 + MJE = 0.3136 + TF = 7E-10 + XTF = 35 + VTF = 10 + ITF = 2 + PTF = 1 + CJC = 2.07E-11 + VJC = 0.7577 + MJC = 0.2239 + XCJC = 1 + TR = 5E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5 .MODEL DIODE D + IS = 5.888E-014 + N = 0.8913 + BV = 1000 + IBV = 0.001 + RS = 739.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *