*********************************************************** * * PHPT60610PY * * Nexperia * * High power PNP bipolar transistor * IC = 10 A * VCEO = 60 V * hFE = typ. 215 @ 2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 46/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60610PY 1 2 3 Q1 1 2 3 MAIN 0.8543 Q2 11 2 3 MAIN 0.1457 RQ 1 11 2.168 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.518E-012 + NF = 1.005 + ISE = 1.972E-013 + NE = 1.352 + BF = 242 + IKF = 9.886 + VAF = 40.22 + NR = 1.006 + ISC = 3.573E-013 + NC = 1.216 + BR = 75.66 + IKR = 4.276 + VAR = 13.42 + RB = 13 + IRB = 0.0006 + RBM = 2 + RE = 0.01663 + RC = 0.002415 + XTB = 1.768 + EG = 1.11 + XTI = 1.07 + CJE = 1.356E-009 + VJE = 0.8478 + MJE = 0.3757 + TF = 2.503E-009 + XTF = 9.445 + VTF = 0.6514 + ITF = 1.423 + PTF = 0 + CJC = 4.164E-010 + VJC = 0.7923 + MJC = 0.4399 + XCJC = 1 + TR = 6.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 3.006E-013 + N = 1.099 + BV = 1000 + IBV = 0.001 + RS = 75.97 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *