*********************************************************** * * PHPT60610NY * * Nexperia * * High power NPN bipolar transistor * IC = 10 A * VCEO = 60 V * hFE = typ. 410@2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 15/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60610NY 1 2 3 Q1 1 2 3 MAIN 0.8488 Q2 11 2 3 MAIN 0.1512 RQ 1 11 2.421 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.101E-012 + NF = 1.005 + ISE = 2.455E-015 + NE = 1.197 + BF = 437 + IKF = 4.658 + VAF = 21.51 + NR = 1.005 + ISC = 9.705E-015 + NC = 1.274 + BR = 253.8 + IKR = 6.106 + VAR = 26.27 + RB = 14.5 + IRB = 0.0006 + RBM = 2.7 + RE = 0.0078 + RC = 0.004102 + XTB = 0.8656 + EG = 1.11 + XTI = 1.081 + CJE = 1.433E-009 + VJE = 0.7983 + MJE = 0.3189 + TF = 1.191E-009 + XTF = 19.47 + VTF = 0.6629 + ITF = 3.995 + PTF = 0 + CJC = 1.434E-010 + VJC = 0.4 + MJC = 0.2906 + XCJC = 1 + TR = 1.7E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 7.98E-014 + N = 1.004 + BV = 1000 + IBV = 0.001 + RS = 596.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *