*********************************************************** * * PHPT60606PY * * Nexperia * * High power PNP bipolar transistor * IC = 6 A * VCEO = 60 V * hFE = typ. 180@ 2V/1A * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 43/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60606PY 1 2 3 Q1 1 2 3 MAIN 0.7827 Q2 11 2 3 MAIN 0.2173 RQ 1 11 2.581 * .MODEL MAIN PNP + IS = 5.876E-013 + NF = 1.004 + ISE = 7.096E-014 + NE = 1.47 + BF = 281 + IKF = 2.563 + VAF = 27.17 + NR = 1.004 + ISC = 4.989E-014 + NC = 1.124 + BR = 58 + IKR = 1.671 + VAR = 13.42 + RB = 17 + IRB = 0.0003 + RBM = 5.7 + RE = 0.02397 + RC = 0.007271 + XTB = 1.752 + EG = 1.11 + XTI = 4.633 + CJE = 6.535E-010 + VJE = 0.6973 + MJE = 0.3472 + TF = 1.69E-009 + XTF = 15.52 + VTF = 1.627 + ITF = 1.787 + PTF = 0 + CJC = 2.001E-010 + VJC = 0.8599 + MJC = 0.4998 + XCJC = 1 + TR = 2.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .ENDS *