*********************************************************** * * PHPT60606NY * * Nexperia * * High power NPN bipolar transistor * IC = 6 A * VCEO = 60 V * hFE = typ. 340 @ 2V/1A * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 43/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60606NY 1 2 3 Q1 1 2 3 MAIN 0.749 Q2 11 2 3 MAIN 0.251 RQ 1 11 1.432 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.286E-013 + NF = 1.005 + ISE = 1E-015 + NE = 1.206 + BF = 370 + IKF = 4.946 + VAF = 28.67 + NR = 1.005 + ISC = 2.084E-013 + NC = 1.91 + BR = 140 + IKR = 5.334 + VAR = 21.58 + RB = 30 + IRB = 3.5E-005 + RBM = 2.5 + RE = 0.01315 + RC = 0.009163 + XTB = 1.62 + EG = 1.11 + XTI = 3.355 + CJE = 6.873E-010 + VJE = 0.7092 + MJE = 0.3256 + TF = 9.931E-010 + XTF = 32.79 + VTF = 2.127 + ITF = 4.13 + PTF = 0 + CJC = 6.499E-011 + VJC = 0.4 + MJC = 0.2897 + XCJC = 1 + TR = 1.9E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 3.148E-015 + N = 0.9892 + BV = 1000 + IBV = 0.001 + RS = 1867 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *