********************************************************** * * PHPT60603PY * * Nexperia * * PNP high power bipolar transistor * IC = 3 A * VCEO = 60 V (max) * hFE = 250 @ 2 V/ 500mA (typ) * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 14/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Resistor RQ and Transistor Q2 do * not reflect physical devices but improve * only modeling of quasi saturation and * reverse mode of operation. * .SUBCKT PHPT60603PY 1 2 3 Q1 1 2 3 MAIN 0.7275 Q2 11 2 3 MAIN 0.2725 RQ 1 11 2.314 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.237E-13 + NF = 0.9799 + ISE = 1.151E-13 + NE = 1.405 + BF = 255 + IKF = 1.334 + VAF = 35.41 + NR = 0.9803 + ISC = 5.212E-14 + NC = 1.164 + BR = 75.19 + IKR = 0.5511 + VAR = 56.51 + RB = 29 + IRB = 0.0005584 + RBM = 0.2522 + RE = 0.03312 + RC = 0.006998 + XTB = 1.875 + EG = 1.11 + XTI = 9.837 + CJE = 4.377E-10 + VJE = 0.8111 + MJE = 0.366 + TF = 1.3E-09 + XTF = 3 + VTF = 2 + ITF = 1 + PTF = 0 + CJC = 1.345E-10 + VJC = 0.765 + MJC = 0.4375 + XCJC = 1 + TR = 1.8E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 4.656E-14 + N = 1.021 + BV = 1000 + IBV = 0.001 + RS = 1150 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *