*********************************************************** * * PHPT60603NY * * Nexperia * * NPN high power bipolar transistor * IC = 3 A * VCEO = 60 V (max) * hFE = typ. 400 @ 2V/500mA * * * Package pinning does not match Spice model pinning. * Package: SOT 669 * * Package Pin 1: Emitter * Package Pin 2: Emitter * Package Pin 3: Emitter * Package Pin 4: Base * Package Pin mb: Collector * * * Extraction date (week/year): 46/2013 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling of reverse * mode of operation and does not reflect a physical device. * .SUBCKT PHPT60603NY 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.982E-013 + NF = 0.9918 + ISE = 4.518E-014 + NE = 1.52 + BF = 495 + IKF = 0.9548 + VAF = 30 + NR = 0.992 + ISC = 7.311E-018 + NC = 0.9178 + BR = 372.4 + IKR = 1.031 + VAR = 70 + RB = 34 + IRB = 0.00042 + RBM = 6.2 + RE = 0.01909 + RC = 0.0338 + XTB = 0.9762 + EG = 1.11 + XTI = 1.707 + CJE = 4.558E-010 + VJE = 0.8022 + MJE = 0.3202 + TF = 1.7E-009 + XTF = 7 + VTF = 1.8 + ITF = 4 + PTF = 0 + CJC = 4.754E-011 + VJC = 0.4 + MJC = 0.3105 + XCJC = 1 + TR = 4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 2.911E-014 + N = 0.97 + BV = 1000 + IBV = 0.001 + RS = 1346 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *