*********************************************************** * * PHPT60415PY * * Nexperia * * High power PNP bipolar transistor * IC = 15 A * VCEO = 40 V * hFE = typ. 340 @ 2V/500mA * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 46/2014 * Spicemodel includes temperature dependency * ********************************************************** *# .SUBCKT PHPT60415PY 1 2 3 * * Transistor Q2/Resistor RQ and Diode D are dedicated to improve modeling in quasi * saturation area and reverse area of operation. They do not reflect physical devices. * Q1 1 2 3 MAIN 0.8488 Q2 11 2 3 MAIN 0.1512 RQ 1 11 2.014 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.234E-012 + NF = 1.009 + ISE = 2.137E-013 + NE = 1.324 + BF = 356 + IKF = 8.161 + VAF = 27.91 + NR = 1.009 + ISC = 2.084E-013 + NC = 1.234 + BR = 70 + IKR = 5.806 + VAR = 11.67 + RB = 18 + IRB = 0.0007 + RBM = 1.23 + RE = 0.01 + RC = 0.005967 + XTB = 2.599 + EG = 1.11 + XTI = 19.58 + CJE = 1.19E-009 + VJE = 5 + MJE = 0.4034 + TF = 2.916E-009 + XTF = 1 + VTF = 7.442 + ITF = 3.327 + PTF = 0 + CJC = 4.172E-010 + VJC = 0.5097 + MJC = 0.3581 + XCJC = 1 + TR = 2.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 4.438E-013 + N = 1.099 + BV = 1000 + IBV = 0.001 + RS = 423.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *