*********************************************************** * * PHPT60410PY * * Nexperia * * High power PNP bipolar transistor * IC = 10 A * VCEO = 40 V * hFE = typ. 320 @ 2V/1A * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 38/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60410PY 1 2 3 Q1 1 2 3 MAIN 0.8722 Q2 11 2 3 MAIN 0.1278 RQ 1 11 4.477 * .MODEL MAIN PNP + IS = 1.466E-012 + NF = 1.013 + ISE = 2.234E-013 + NE = 1.428 + BF = 428.9 + IKF = 4.204 + VAF = 44.54 + NR = 1.013 + ISC = 2.084E-013 + NC = 1.197 + BR = 80.48 + IKR = 2.627 + VAR = 13.27 + RB = 18 + IRB = 0.00055 + RBM = 1.85 + RE = 0.01317 + RC = 0.01178 + XTB = 1.639 + EG = 1.11 + XTI = 5.272 + CJE = 7.589E-010 + VJE = 0.8266 + MJE = 0.3991 + TF = 2E-009 + XTF = 1 + VTF = 3 + ITF = 0.5 + PTF = 0 + CJC = 2.613E-010 + VJC = 0.5218 + MJC = 0.3735 + XCJC = 1 + TR = 1.65E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .ENDS *