********************************************************** * * PHPT60406PY * * Nexperia * * High power PNP bipolar transistor * IC = 6 A * VCEO = 40 V * hFE = typ. 260 @ 2V/1A * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 43/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60406PY 1 2 3 Q1 1 2 3 MAIN 0.8225 Q2 11 2 3 MAIN 0.1775 RQ 1 11 1.622 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 5.37E-013 + NF = 1.011 + ISE = 3.682E-014 + NE = 1.357 + BF = 371.1 + IKF = 2.073 + VAF = 27.17 + NR = 1.011 + ISC = 4.14E-014 + NC = 1.177 + BR = 92.02 + IKR = 1.213 + VAR = 13.42 + RB = 18.5 + IRB = 0.0005 + RBM = 3.8 + RE = 0.02298 + RC = 0.005663 + XTB = 1.613 + EG = 1.11 + XTI = 5.495 + CJE = 6.108E-010 + VJE = 0.6809 + MJE = 0.3473 + TF = 1.85E-009 + XTF = 5.403 + VTF = 1.677 + ITF = 3.319 + PTF = 0 + CJC = 1.976E-010 + VJC = 0.5104 + MJC = 0.3968 + XCJC = 1 + TR = 6.8E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 1.132E-013 + N = 1.156 + BV = 1000 + IBV = 0.001 + RS = 2837 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *