*********************************************************** * * PHPT60406NY * * Nexperia * * High power NPN bipolar transistor * IC = 6 A * VCEO = 40 V * hFE = typ. 335 @ 2V/1A * * * * Package pinning does not match Spice model pinning! * Package: SOT 669 * * Package Pin 1 : Emitter * Package Pin 2 : Emitter * Package Pin 3 : Emitter * Package Pin 4 : Base * Package Pin mb: Collector * * Extraction date (week/year): 43/2014 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PHPT60406NY 1 2 3 Q1 1 2 3 MAIN 0.8488 Q2 11 2 3 MAIN 0.1512 RQ 1 11 2.421 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.741E-013 + NF = 1.009 + ISE = 1E-015 + NE = 1.197 + BF = 381 + IKF = 3.752 + VAF = 32.61 + NR = 1.009 + ISC = 9.705E-015 + NC = 1.274 + BR = 140 + IKR = 5.1 + VAR = 17.01 + RB = 21 + IRB = 5E-005 + RBM = 2.03 + RE = 0.01449 + RC = 0.0114 + XTB = 0.9958 + EG = 1.11 + XTI = 3.807 + CJE = 8.046E-010 + VJE = 0.7171 + MJE = 0.3311 + TF = 1.15E-009 + XTF = 20 + VTF = 1.333 + ITF = 2.195 + PTF = 0 + CJC = 1.386E-010 + VJC = 0.9287 + MJC = 0.5402 + XCJC = 1 + TR = 8.5E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3 .MODEL DIODE D + IS = 1.047E-014 + N = 1.013 + BV = 1000 + IBV = 0.001 + RS = 670.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *