***************************************************************** * NXP PHB191NQ06LT * * Polarity N-Channel * Ratings 55V/3.700000E-003OHMS/75A * * Date Created Thu Feb 16 03:03:27 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PHB191NQ06LT DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.000001 LG GATE 1 2.2886089148807e-09 RLG GATE 1 5.75190156314345 LS SOURCE 8 3.20e-09 RLS2 SOURCE 8 9.38689644190994 RLS1 8 7 0.00078 RDS 7 4 55000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00149581593186451 TC=0.00872013731462548,2.79394092437725E-05 RBD 9 4 0.0001 TC=0.00872013731462548,2.79394092437725E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 7500000000 CGS 2 6 6.87e-09 RG 1 2 0.663521757196388 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 8064 + -1 7593.5 + -0.5 5907.4 + -0.2 4919.3 + -0.1 4652.4 + 0 4311.05 + 0.1 3934.7 + 0.2 3603.2 + 0.5 2345.5 + 1 1512.82 + 2 1098.8 + 3 926.24 + 4 841.6 + 5 776.87 + 6 723.06 + 8 652.5 + 10 603.63 + 12 562.87 + 15 515.97 + 20 461.36 + 30 395.46 .MODEL MINT NMOS(Vto=1.97201 Kp=4.845119e+002 Nfs=400000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=60.5 Ibv=2.500000E-004 Rs=1E-6 Is=4e-12 + N=1 M=0.57 VJ=0.9 Fc=0.5 Cjo=3.8184e-09 Tt=6.5e-08) *Is=2.6740829844256e-12 .ENDS