*********************************************************** * * PESD9X5.0L * * Nexperia * * Unidirectional ESD protection diode * VRWM = 5V * Cd = 100pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PESD9X5.0L 1 2 R1 1 2 1E+011 D1 1 2 DIODE1 + DIODE1 D2 1 2 DIODE2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-017 + N = 0.92 + BV = 7.43 + IBV = 3.44E-006 + RS = 0.4 + CJO = 6.363E-011 + VJ = 0.68 + M = 0.366 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 * .MODEL DIODE2 D + IS = 6E-015 + N = 1.26 + RS = 2 .ENDS *