*********************************************************** * * PESD9V0V4UK * * Nexperia * * Very low capacitance unidirectional quadruple ESD protection diode arrays * VRWM = 9V * Cd = 10pF @ f = 1MHz, VR = 0V * IRM = 0,1µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT891 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Not Connected * Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The diode D2 do not reflect a physical device. * Instead it improves modeling in the * forward mode of operation. * .SUBCKT PESD9V0V4UK 1 2 D1 1 2 DIODE1 + DIODE1 D2 1 2 DIODE2 + DIODE2 * .MODEL DIODE1 D + IS = 4E-018 + N = 0.9 + BV = 11.64 + IBV = 9E-005 + RS = 1.5 + CJO = 9.55E-012 + VJ = 0.57 + M = 0.2 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-015 + N = 1.3 + RS = 0.7 .ENDS *