* ******************************************* * *PESD5Z2.5 * *NXP Semiconductors * *Low capacitance unidirectional ESD protection diode * * * * * * * * * * *VRWM = 2,5V * * * *Cd = 229pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 43/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5Z2.5 1 2 * *The resistor R1, the diode D2 and *VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 2 5E+011 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.06 .MODEL DIODE1 D + IS = 1.3E-015 + N = 1.02 + BV = 5 + IBV = 1.19E-006 + RS = 0.098 + CJO = 2.321E-010 + VJ = 0.76 + M = 0.34 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-011 + N = 8.6 + RS = 100 .ENDS *