*********************************************************** * * PESD5V2S2UT * * Nexperia * * Double ESD protection diode in SOT23 package * VRWM = 5,2V * Cd = 200pF @ f = 1MHz, VR = 0V * IRM = 1µA @ VRWM = 5,2V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V2S2UT D + IS = 7.035E-16 + N = 0.9809 + BV = 6.8 + IBV = 0.005 + RS = 0.3487 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 .ENDS *