* ******************************************* * *PESD5V0X2UAMB * *NXP Semiconductors * *Ultra low capacitance unidirectional double ESD protection diode * *VCL = 13V @ Ipp = 1A *VBR = 8,8V @ IR = 10mA *IRM < 1nA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT883B * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common anode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PESD5V0X2UAMB 1 2 * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * R1 1 2 7E+010 D1 1 2 + DIODE .MODEL DIODE D + IS = 1E-013 + N = 1.3 + BV = 8.6 + IBV = 1E-007 + RS = 2 + CJO = 8.8E-013 + VJ = 0.06 + M = 0.048 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *