* ******************************************* * *PESD5V0X1UALD * *NXP Semiconductors * *Ultra low capacitance unidirectional ESD protection diode *Cd = 1,55pF@ VR = 0V *VCL = 9V @ Ipp = 2A *VBR = 7,5 @ IR = 10mA *IRM = 1nA @ VRWM = 5,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882D * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0X1UALD 1 2 * R1 1 11 5E+009 R2 2 11 2E+010 D1 11 1 DIODE1 D2 11 2 DIODE2 * *The resistors R1,R2 and the diode D2 do not *reflect physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 3E-013 + N = 0.2 + BV = 2.26 + IBV = 6.41E-010 + RS = 0.1 + CJO = 8E-011 + VJ = 0.6 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.12 + BV = 8.22 + IBV = 0.004 + RS = 0.1 + CJO = 1.512E-012 + VJ = 0.6 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *