*********************************************************** * * PESD5V0X1UAB * * Nexperia * * Ultra low capacitance unidirectional ESD protection diode * VRWM = 5V * Cd = 1,75pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 (SC-79) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve only * modeling in the reverse mode of operation. * .SUBCKT PESD5V0X1UAB 1 2 R1 1 11 5E+009 R2 2 11 2E+010 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-013 + N = 0.2 + BV = 2.26 + IBV = 6.41E-010 + RS = 0.1 + CJO = 8E-011 + VJ = 0.6 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 * .MODEL DIODE2 D + IS = 1E-014 + N = 0.12 + BV = 8.22 + IBV = 0.004 + RS = 0.1 + CJO = 1.512E-012 + VJ = 0.6 + M = 0.1 + FC = 0 .ENDS *