*********************************************************** * * PESD5V0X1BQ * * Nexperia * * Ultra low capacitance bidirectional ESD protection diodes * VRWM = 5V * Cd = 1,3pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT663 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD5V0X1BQ D + IS = 5.7E-17 + N = 1.045 + BV = 7.42 + IBV = 0.005 + RS = 1.27 + CJO = 2.12E-12 + VJ = 3.6 + M = 0.19 + FC = 0.5 .ENDS *