* ******************************************* * *PESD5V0X1BCL * *NXP Semiconductors * *Extremly low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = 5,5V * * * *Cd = 0,49pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 05/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0X1BCL 1 2 * *The resistors R1 and R2 do not *reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 1E+011 R2 2 11 1E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-012 + N = 0.1 + BV = 9.8 + IBV = 1E-006 + RS = 0.35 + CJO = 2.6E-010 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-012 + N = 0.1 + BV = 9.8 + IBV = 1E-006 + RS = 0.35 + CJO = 4.85E-013 + VJ = 2.2 + M = 0.102 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *