* ******************************************* * *PESD5V0X1BCAL * *NXP Semiconductors * *Extremly low capacitance bidirectional ESD protection diode *Cd = 0,85pF @ VR = 0V *VCL = 17V @ Ipp = 1,8A *VBR = 9,8V @ IR = 10mA *IRM = 10nA @ VRWM = 5,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0X1BCAL 1 2 * * The resistors do not reflect * physical devices. Instead * they improve modeling in the * reverse mode of operation. * R1 1 11 2E+010 R2 2 11 2E+010 D1 11 1 DIODE1 D2 11 2 DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.1 + BV = 9.6 + IBV = 0.004 + RS = 0.35 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.11 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.1 + BV = 9.75 + IBV = 0.004 + RS = 0.35 + CJO = 8.61E-013 + VJ = 1.8 + M = 0.12 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *