* ******************************************* * *PESD5V0V4UW * *NXP Semiconductors * *Very low capacitance unidirectional quadruple ESD protection diode arrays * *VCL = 13V @ Ipp = 1,7A *VBR = 7,2V @ IR = 1mA *IRM = 25nA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT665 * *Package Pin 1: cathode D1 *Package Pin 2: common anode *Package Pin 3: cathode D2 *Package Pin 4: cathode D3 *Package Pin 5: cathode D4 * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed four times on the schematic * .SUBCKT PESD5V0V4UW 1 2 * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * R1 1 2 1E+10 D1 1 2 PESD5V0V4UW * .MODEL PESD5V0V4UW D + IS = 3.997E-17 + N = 1.012 + BV = 6.8 + IBV = 0.001 + RS = 1.445 + CJO = 1.217E-11 + VJ = 0.6509 + M = 0.2841 .ENDS *