* ******************************************* * *PESD5V0V2BM * *NXP Semiconductors * *Very low capacitance bidirectional ESD protection diodes * * * * * * * * * * *VRWM = 5V * * * *Cd = 18pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOT883 (DFN1006-3) * *Package Pin 1: cathode *Package Pin 2: cathode *Package Pin 3: common cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0V2BM 1 2 * *The resistors R1, R2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 5E+011 R2 2 11 5E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.1 + BV = 7.2 + IBV = 0.004 + RS = 1 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-012 + N = 0.1 + BV = 7.2 + IBV = 0.004 + RS = 1 + CJO = 1.8E-011 + VJ = 0.48 + M = 0.15 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *