*********************************************************** * * PESD5V0V1BA * * Nexperia * * Very low capacitance bidirectional ESD protection diode * VRWM = 5V * Cd = 13pF @ f = 1MHz, VR = 0V * IRM = 10nA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): 19/2009 * Simulator: SPICE3 * *********************************************************** * .SUBCKT PESD5V0V1BA 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 0.4 + BV = 6.7 + IBV = 0.005 + RS = 0.2 + CJO = 2.207E-011 + VJ = 0.6 + M = 0.3501 + FC = 0.5 * .MODEL DIODE2 D + IS = 2.317E-014 + N = 0.4 + BV = 7.1 + IBV = 0.005 + RS = 0.2 + CJO = 2.207E-011 + VJ = 0.6 + M = 0.3 + FC = 0.5 .ENDS *