* ******************************************* * *PESD5V0U5BV * *NXP Semiconductors * *Ultra low capacitance bidirectional fivefold *ESD protection array * * * * * * * * * * * *VRWM = 5V * *Cd = 2,9pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOT666 * *Package Pin 1: cathode D1 *Package Pin 2: common cathode *Package Pin 3: cathode D2 *Package Pin 4: cathode D3 *Package Pin 5: cathode D4 *Package Pin 6: cathode D5 *Extraction date (week/year): 27/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0U5BV 1 2 * *The resistors R1, R2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 1E+012 R2 2 11 1E+012 D1 11 1 DIODE1 D2 11 2 DIODE2 .MODEL DIODE1 D + IS = 1E-013 + N = 0.1 + BV = 7.75 + IBV = 3E-009 + RS = 30 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-013 + N = 0.1 + BV = 7.75 + IBV = 3E-009 + RS = 30 + CJO = 2.9E-012 + VJ = 0.7 + M = 0.2 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *