*********************************************************** * * PESD5V0U1UA * * Nexperia * * Ultra low capacitance unidirectional ESD protection diode * VRWM = 5V * Cd = 2,6pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V0U1UA D + IS = 5.772E-17 + N = 1.045 + BV = 7.42 + IBV = 0.005 + RS = 1.269 + CJO = 2.14E-12 + VJ = 3.688 + M = 0.1915 + FC = 0.5 .ENDS *