*********************************************************** * * PESD5V0U1BLD * * Nexperia * * Ultra low capacitance bidirectional ESD protection diode * VRWM = 5V * Cd = 3,5pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve * only modeling in the reverse * mode of operation. * .SUBCKT PESD5V0U1BLD 1 2 R1 1 11 5E+012 R2 2 11 5E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.1 + BV = 8.8 + IBV = 0.004 + RS = 100 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.2 + BV = 8.6 + IBV = 0.004 + RS = 0.35 + CJO = 3.971E-012 + VJ = 0.38 + M = 0.142 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *